text.skipToContent text.skipToNavigation

15A 125V Heavy Duty Hospital-Grade Duplex Receptacle, Back and Side Wire, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-Duty Hospital Grade Duplex Receptacle Back and Side Wire 15A 125V
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heavy-duty, brass strap for added strength and ground conductivity.
  • Strap tabs wrap around face to prevent strap from separating from face and back body.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Two drive screws anchor strap to back body and face.
  • Tri-drive brass terminal screws.
  • Two back wire holes for more wiring flexibility.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color White
Application Sector Commercial, Healthcare
Product Line Pass & Seymour
Country Of Origin Mexico
Features Brass Mounting Strap
Wall Plate Included No
Number of Receptacles 2
Outlet Type Hospital Grade
Warranty Type 1-Year Limited Warranty
Standard UL498, CSA C22.2 No. 42, FEDSPEC
UPC Number 785007860085
Dimensions
Product Depth US 0.78 in
Product Height US 2.635 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Wire Connection Type Screw Terminals
Dielectric Strength Withstands 2000V minimum
Environmental Conditions Flammability: UL94 V2
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;